??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 819-B02-D16-72-10
HELP_VARIABLE
Company
Balluff
Description
BNS 819 Multiple Position Switches Series 72
Bill of material
BALLUFF BNS 819-B02-D16-72-10
TC
Product identifier
BNS 819-B02-D16-72-10
PX
Product view
0565
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
distance L2
84 mm
L3
gap L3
66 mm
L4
gap L4
54 mm
FA
Function indicator
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.